Diodes Incorporated — Analog and discrete power solutions
Back to 电源开关 - 车用

AP74502Q

80V Reverse Battery Polarity and Overvoltage Protection

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP74502Q, AP74502HQ is an automotive AEC-Q100 qualified reverse battery polarity and overvoltage protection controller, which operates with 2 of external N-channel MOSFETs.

The AP74502Q, AP74502HQ is for input protection of 12V/24V/48V automotive systems. The input voltage support as low as 3.2V is particularly for severe cold crank requirements in automotive systems and up to 75V.

The AP74502Q, AP74502HQ controller provides a charge pump gate drive for an external Back to Back N-channel MOSFETs with the enable pin low, the controller is off and draws approximately 1μA of current.

The AP74502Q, AP74502HQ is available in SOT28 package.  

Feature(s)

  • Input Voltage Ranges from 3.2V to 80V (3.9V Start-Up)
  • -80V Reverse Battery Voltage
  • Charge Pump for External N-ch Power MOSFETs
  • Drives External Back to Back N-ch MOSFETs
  • Gate Driver Strength Option
  • AP74502Q: 60μA Peak Gate Source
  • AP74502HQ: 11mA Peak Gate Source
  • Low Shutdown Current of 0.9µA When Disabled
  • Low Quiescent Current of 62µA When Enabled
  • 3A Peak Gate Turn-Off Current
  • ESD Protection: 2kV of HBM and 750V of CDM
  • AEC-Q100 Qualification Compliance with Device Temperature Grade 1 (-40°C to +125°C Ambient Operating Temperature Range)
  • 8-Pin SOT28 Package
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AP74502Q, AP74502HQ are suitable for automotive applications requiring specific change control; these parts are AEC-Q100 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Automotive body control units
  • Automotive infotainment systems – head units, telematics control units
  • Automotive ADAS systems – cameras
  • Power of industrial automation such as PLC
  • Enterprise power supplies

Specifications & Technical Documents

Product Parameters

Type Ideal Diode Controller
Compliance (Only Automotive Supports PPAP) Automotive
Quiescent Current Typ (μA) 62
Operating Ambient Temperature (°C) -40 to 125
Maximum Continuous Output Current (A) External NMOS
(MAX) Maximum Current Limit Fixed (A) External NMOS
Channels 1
Enable Logic Active High
Minimum Operating Voltage (V) 4
Maximum Operating Voltage (V) 75
RDS(ON) (VIN = 5V) Typ (mΩ) External
Reverse Current Block Yes
UL Certificate No

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.