Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to AP7369Q

AP7369Q

Wide Input-Voltage Range 150mA ULDO Regulator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7369Q series is a wide input-voltage range (45V), low quiescent current (2.1µA), low-dropout linear regulator (LDO) able to provide 150mA load current.

The device provides a very fast response against line voltage transient and load current transient, and ensures no overshoot voltage occurs during startup and short-circuit recovery. It also features integrated short-circuit and thermal-shutdown protection.

The AP7369Q has 2.5V, 3.3V, and 5.0V fixed output voltage versions. It is available in the SOT25 and SOT223 packages.

Feature(s)

  • Wide Input-Voltage Range: 3V to 45V
  • Maximum Output Current: 150mA
  • Low Dropout Voltage:

VDROP = 35mV @ IOUT = 10mA (typ)

VDROP = 350mV @ IOUT = 100mA (typ)

  • Low Quiescent Current: 2.1μA (typ)
  • Fixed Output Voltages: 2.5V, 3.3V and 5.0V
  • High Output Voltage Accuracy: ±2%
  • High PSRR: 85dB@1kHz
  • Excellent Line/Load Regulation
  • Thermal Shutdown Function
  • Short-Current Protection Function
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AP7369Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Powering MCUs and CAN/LIN transceivers
  • Automotive head units
  • EV and HEV battery management systems
  • Body control modules
  • Transmission control units (TCUs)

Specifications & Technical Documents

Product Parameters

Iq (typ) (µA)

2.1

Iq (max) (µA)

8

Operating Ambient Temperature (°C)

-40 to 125

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Automotive

Type

LDO

Output options

Fixed

Iout (A)

0.15

Vin (Max) (V)

45

Vin (Min) (V)

3

Vout (min)

2.5

Vout (max)

5

Fixed Vout (V)

2.5, 3.3, 5.0

Accuracy 25C

2

Noise uV RMS 10-100 kHz

120

VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

1.2

PSRR (dB) 1kHz

85

Enable Active

No

Channels

1

Output Discharge

No

Power Good

No

Reverse Protection

No

VCTL Function

No

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability