Diodes Incorporated — Analog and discrete power solutions
Back to AP7361E

AP7361E

1A Low Dropout Adjustable and Fixed-Mode Regulator with ENABLE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7361E is a 1A, adjustable and fixed output voltage, ultra-low dropout linear regulator with enable. The device includes pass element, error amplifier, band-gap reference, current limit and thermal
shutdown circuitry. The device is turned on when EN pin is set to logic high level.
The characteristics of the low dropout voltage and low quiescent current make it suitable for low to medium power applications, for example, laptop computers, audio and video applications and battery powered devices. The typical quiescent current is approximately 60µA. Built-in current-limit, thermal-shutdown and power good functions prevent IC from damage in fault conditions. The AP7361E is available in U-DFN3030-8 (Type E) package.

Feature(s)

  • Wide Input Voltage Range: 2.2V to 6.0V
  • Output Voltage Accuracy: ±1%
  • Very Low Dropout Voltage (3.3V): 360mV at 1A Typical
  • Low Quiescent Current (IQ): 60µA Typical
  • Adjustable Output Voltage Range: 0.8V to 5.0V
  • Fixed Output Options: 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 2.8V and
    3.3V
  • High PSRR: 75dB @ 1kHz
  • Current Limit: 1.5A
  • Fold-Back Short Circuit Protection: 400mA
  • Power-Good (PG) Output for Supply Monitoring and for Sequencing of Other Supplies
  • Thermal Shutdown Protection
  • Stable with MLCC, E-Cap, Tan-Cap or Solid Capacitor > 2.2µF
  • Ambient Temperature Range: -40°C to +85°C
  • Available in “Green” Molding Compound (No Br, Sb)
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • LCD-TVs, Monitors
  • Set-Top-Boxes
  • Home Electrical Appliances

Specifications & Technical Documents

Product Parameters

Iq (typ) (µA)

68

Iq (max) (µA)

91

Operating Ambient Temperature (°C)

-40 to 85

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Type

LDO

Output options

Adjustable & Fixed

Iout (A)

1

Vin (Max) (V)

6

Vin (Min) (V)

2.2

Vout (min)

0.8

Vout (max)

6

Fixed Vout (V)

1.0, 1.2, 1.5, 1.8, 2.5, 2.8, 3.3

Adjustable VFB (V)

0.8

Accuracy 25C

1

VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

0.528

PSRR (dB) 1kHz

75

Enable Active

Yes (High)

Channels

1

Output Discharge

Yes

Power Good

Open Drain

Reverse Protection

No

VCTL Function

No

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products