Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

U DFN2020 6 Type F

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2020-6

Back to AP7331

AP7331

300MA, Low Quiescent Current, Fast Transient Low Dropout Linear Regulator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7331 is a 300mA, adjustable and fixed output voltage, low dropout linear regulator. The device included pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry. The device is turned on when EN pin is set to logic high level. The characteristics of low dropout voltage and low quiescent current make it suitable for low power applications, for example, battery powered devices. The typical quiescent current is approximately 65μA. Built-in current-limit and thermal-shutdown functions prevent IC from damage in fault conditions. The AP7331 is available in SOT25 and DFN2020-6 packages.

Feature(s)

  • 300mA Low Dropout Regulator with EN
  • Very low IQ over full load: 65μA
  • Wide input voltage range: 2V to 6V
  • Wide adjustable output: 0.8V to 5.0V
  • Fixed output options: 1.0V to 3.3V
  • PSRR: 65dB typical at 100Hz
  • Fast start-up time: 80μs
  • Stable with low ESR, 1μF ceramic output capacitor
  • Excellent Load/Line Transient Response
  • Low dropout: 300mV typical at 300mA
  • Current limit protection
  • Short circuit protection
  • Thermal shutdown protection
  • Ambient temperature range: -40°C to 85°C
  • Specifications & Technical Documents

    Product Parameters

    Iq (typ) (µA)

    55

    Iq (max) (µA)

    75

    Operating Ambient Temperature (°C)

    -40 to 85

    AEC Qualified

    No

    Compliance (Only Automotive Supports PPAP)

    Standard

    Type

    LDO

    Output options

    Adjustable & Fixed

    Iout (A)

    0.3

    Vin (Max) (V)

    6

    Vin (Min) (V)

    2

    Vout (min)

    0.4

    Vout (max)

    6

    Fixed Vout (V)

    1.0, 1.2, 1.5, 1.8, 2.0, 2.5, 2.8, 3.0, 3.3

    Adjustable VFB (V)

    0.4

    Accuracy 25C

    2

    VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

    0.55

    PSRR (dB) 1kHz

    55

    Enable Active

    Yes (High)

    Channels

    1

    Output Discharge

    No

    Power Good

    No

    Reverse Protection

    No

    VCTL Function

    No

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products