Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to AP7311

AP7311

150MA, Low Quiescent Current, Fast Transient Low Dropout Linear Regulator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7311 is a 150mA, adjustable and fixed output voltage, low dropout linear regulator. The device included pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry. The device is turned on when EN pin is set to logic high level. The characteristics of low dropout voltage and low quiescent current make it suitable for low power applications, for example, battery powered devices. The typical quiescent current is approximately 65μA. Built-in current-limit and thermal-shutdown functions prevent IC from damage in fault conditions. The AP7311 is available in SOT25 package.

Feature(s)

  • 150mA Low Dropout Regulator with EN
  • Very low IQ over full load: 65μA
  • Wide input voltage range: 2V to 6V
  • Wide adjustable output: 0.8V to 5.0V
  • Fixed output options: 1.0V to 3.3V
  • PSRR: 65dB at 100Hz
  • Fast start-up time: 80μs
  • Stable with low ESR, 1μF ceramic output capacitor
  • Excellent Load/Line Transient Response
  • Low dropout: 150mV typical at 150mA
  • Current limit protection
  • Short circuit protection
  • Thermal shutdown protection
  • Ambient temperature range: -40°C to 85°C
  • SOT25: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/RoHS Compliant

Application(s)

  • Notebook and Desktop Computers and Pheripherals
  • Portable Devices
  • Battery Powered Devices
  • CD-ROM, DVD and LAN Cards

Specifications & Technical Documents

Product Parameters

Iq (typ) (µA)

55

Iq (max) (µA)

75

Operating Ambient Temperature (°C)

-40 to 85

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Type

LDO

Output options

Adjustable & Fixed

Iout (A)

0.15

Vin (Max) (V)

6

Vin (Min) (V)

2

Vout (min)

0.4

Vout (max)

6

Fixed Vout (V)

1.0, 1.2, 1.5, 1.8, 2.0, 2.5, 2.8, 3.0, 3.3

Adjustable VFB (V)

0.4

Accuracy 25C

2

VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

0.3

PSRR (dB) 1kHz

65

Enable Active

Yes (High)

Channels

1

Output Discharge

No

Power Good

No

Reverse Protection

No

VCTL Function

No

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products