Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

Back to Inactive Datasheet Archive

AP7217 (NRND)

NRND = Not Recommended for New Design

Alternative Part: AP7215,

500MA CMOS LDO

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7217 low-dropout linear regulator operates from a 3.3V to 5.5V supply and delivers a guaranteed 500mA (min) continuous load current. The high-accuracy output voltage is preset to an internally trimmed voltage. An active-low open-drain reset output remains asserted for at least 20ms (TYP) after output voltage reaches VDF. The space-saving SO-8 package is suitable for “pocket” and hand-held applications.

Feature(s)

  • Very Low Dropout Voltage
  • Low Current Consumption: Typ. 50μA
  • Output Voltage: 3.3V
  • Guaranteed 500mA (min) Output
  • Input Range up to 5.5V
  • Current Limiting
  • Stable with either electrolytic capacitor or low-ESR MLCC (multi-layer ceramic capacitor) Low Temperature Coefficient
  • SO-8: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish / RoHS Compliant
  • Application(s)

  • HD/BlueRay DVD & MP3/4 Players
  • Mobile Handsets and Smartphones
  • Digital Still Camera
  • Hand-Held Computers
  • Specifications & Technical Documents

    Product Parameters

    Accuracy 25C

    2

    AEC Qualified

    No

    Channels

    1

    Compliance (Only Automotive Supports PPAP)

    Standard

    Enable Active

    Yes (High)

    Features

    N/A

    Fixed Vout (V)

    3.3

    IOUT

    0.5

    Iout (A)

    0.5

    IQ (mA)

    50

    Iq (max) (µA)

    79

    Iq (typ) (µA)

    50

    OperatingInputVoltage Max (V)

    5.5

    OperatingInputVoltage Min (V)

    3.3

    Output Current (A)

    0.5

    Output Discharge

    No

    Output options

    Fixed

    Output Voltage (V)

    3.3

    Power Good

    No

    PSRR

    55

    PSRR (dB) 1kHz

    55

    AEC Qualified

    No

    Quiescent Current Typ (μA)

    50

    Reverse Protection

    No

    Type

    LDO

    VCTL Function

    No

    VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

    0.82

    Vin (Max) (V)

    5.5

    Vin (Min) (V)

    3.3

    VOUT

    3.3

    Vout (max)

    3.3

    Vout (min)

    3.3

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
    PCN-2740 2025-06-16 2025-12-16 Product End of Life (EOL)
    PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site