Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

AP7115 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP7115 is a 150mA, fixed output voltage, low dropout linear regulator. The device includes pass element, error amplifier, band gap reference, current-limit and thermal shutdown circuit. The characteristics of low dropout voltage and low quiescent current make it suitable for use in battery powered devices. The typical quiescent current is approximately 50μA. Several fixed output voltages are available from 1.0V to 3.5V. Additional protection is provided with built-in current-limit and thermal-shutdown functions.

Feature(s)

  • Wide input voltage range from 2.5V to 5.5V
  • 200mV low dropout voltage at 150mA output current
  • Guaranteed 150mA output current.
  • Low quiescent current 50μA
  • Output voltage from 1.0V to 3.5V
  • ±2% output voltage accuracy
  • Low temperature drift at output voltage
  • High PSRR
  • Fast transient response
  • Current limit protection
  • Short circuit protection
  • Thermal shutdown protection
  • SOT25 and SOT353: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/RoHS Compliant

Application(s)

  • Wireless Communication
  • GSM/GPRS Cellular Phones
  • Handheld Mobile Devices
  • Battery Powered Devices
  • CD-ROM, DVD, and LAN Cards
  • PC and Notebook Peripherals

Specifications & Technical Documents

Product Parameters

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2707 2024-12-30 2025-06-30 Product End of Life (EOL)