Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Efficiency (%) |
96 |
|---|---|
Frequency Typ (Hz) |
750 |
HS RDS(ON) (mΩ) |
80 |
LS RDS(ON) (mΩ) |
32 |
MaximumInput Voltage (V) |
17 |
MinimumInput Voltage (V) |
4.75 |
Output Current (A) |
5 |
Output Voltage (V) |
2.5 to 16 |
Quiescent Current Typ (μA) |
0.3 |
Shutdown Current Typ (µA) |
0.3 |
Type |
Buck |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |