Diodes Incorporated — Analog and discrete power solutions
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

Back to Inactive Datasheet Archive

AP65352 (NRND)

NRND = Not Recommended for New Design

3A, 18V, 650KHZ ADAPTIVE COT STEP-DOWN CONVERTER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP65352 is an adaptive constant on-time mode synchronous buck converter providing high efficiency, excellent transient response and high DC output accuracy for low-voltage regulation in digital TV and monitor.

The constant-on-time control scheme handles wide input/output voltage ratios and provides low external component count. The internal proprietary circuit enables the device to adopt both low equivalent series resistance (ESR) output capacitors, such as
SP-CAP or POSCAP and ultra-low ESR ceramic capacitors.

The AP65352 features programmable soft-start, UVLO, OTP, high voltage tolerance EN pin and OCP to protect the circuit.

This IC is available in SO-8EP package.

Feature(s)

  • Fixed Frequency Emulated Constant On-time Control
  • Good Stability Independent of the Output Capacitor ESR
  • Fast Load Transient Response
  • Synchronous Rectification: 90mΩ Internal High-side Switch and 57mΩ Internal Low-side Switch
  • Wide Input Voltage Range: 4.5V to 18V
  • Output Voltage Range: 0.76V to 6V
  • 3A Continuous Output Current
  • 650kHz Switching Frequency
  • Built-in Over Current Limit
  • High Voltage Tolerance EN Pin
  • Built-in Thermal Shutdown Protection
  • Programmable Soft-start
  • Pre-biased Start-up

Application(s)

  • Point of Load Power

Specifications & Technical Documents

Product Parameters

Efficiency (%)

92

Frequency Typ (Hz)

650

HS RDS(ON) (mΩ)

90

LS RDS(ON) (mΩ)

57

MaximumInput Voltage (V)

18

MinimumInput Voltage (V)

4.5

Output Current (A)

3

Output Voltage (V)

0.76 to 6

Quiescent Current Typ (μA)

0.6

Shutdown Current Typ (µA)

1

Type

Buck

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products