White LED Step-Up Converter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This is a Boost LED driver designed drive white LED with constant current. It can drive 2 ~ 6 LED in a series connection from a single Li-Ion cell ensuring uniform brightness in small screen backlighting applications. The device also supports a single feedback of parallel connected multiple strings of LEDs for driving higher number of LEDs. It is available in SOT26, low profile TSOT26 and the extremely thin and small footprint U-DFN2020-6 Type C.
AEC Qualified |
No |
|---|---|
Compliance (Only Automotive Supports PPAP) |
Standard |
Function |
PWM Boost LED Driver |
MinimumInput Voltage (V) |
2.7 V |
MaximumInput Voltage (V) |
5.5 V |
Maximum Output Voltage (V) |
26 V |
Number of Regulated Output Channels |
1 |
Maximum Output Current per Channel |
40 mA |
Typical Overcurrent Protection Current |
750 mA |
Switching Frequency (MHz) |
1.4 MHz |
Efficiency (%) |
84 % |
Quiescent Current (µA) |
0.5 mA |
Standby Quiescent Current (µA) |
1 µA |
SW RDS(ON) |
0.75 Ω |
Dimming |
PWM |
OVP |
Yes |
Soft Start |
Yes |
VFB |
100 V |
OperatingTemperatureRange (°C) |
-40 to 85 °C |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |