QC2.0/AFC decoder (PSR based)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP4373A is an AC/DC secondary-side controller, which incorporates a decoder to translate Qualcomm QC2.0 protocol and transfer control signal to the primary side through opto-coupler.
The AP4373A can be used in Diodes Incorporated’s primary-side controlled AC/DC systems to achieve fast voltage transition, low noload power consumption and fast dynamic load response. When paired with Diodes Incorporated’s primary-side controller AP3792, the AP4373A uses one opto-coupler to transfer all necessary information to the AP3792 including output voltage/current change requests, output dynamic response and abnormal condition protection signal.
The AP4373A integrates a safe-discharge circuitry to quickly and reliably discharge output capacitors when the output terminal is plugged out.
This IC is available in SOT25 package.
Current Sense Reference |
N/A |
|---|---|
OperatingCurrent (µA) |
200 |
Power Role |
Source |
Protocol Compatible |
QC2.0 |
Protocols Supported |
QC2.0/AFC (Hardwired) |
VCC UVLO (V) |
3 |
VCC Maximum Rating |
20 |
Voltage Sense Reference |
5V/9V |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2492 | 2020-11-04 | 2021-05-04 | Device End of Life (EOL) |