Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT26

Back to Inactive Datasheet Archive

AP4312 (NRND)

NRND = Not Recommended for New Design

Constant Voltage and Constant Current Controller

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP4312 is a highly integrated solution for a constant voltage/constant current mode SMPS application. 
 
The AP4312 contains one 1.21V voltage reference, one low voltage reference used in current sensing circuit and two operational amplifiers. The 1.21V voltage reference, combined with one operational amplifier, makes of an ideal voltage controller for use in adapters and battery chargers. The low voltage reference, combined with another operational amplifier, makes of an ideal current limiter for output low side current sensing.
 
The AP4312 is fully compatible with AP4306 in functionality and electrical characteristics except its lower reference voltage for current control loop, thus higher power efficiency in SMPS applications such as low power charger can be realized with AP4312 compared to AP4306.

Feature(s)

  • Constant Voltage and Constant Current Control
  • Precision Internal Voltage Reference
  • Low External Component Count 
  • Easy Compensation
  • Low Supply Current: 180µA
  • Current Control Loop Reference: 70mV      
  • Operating Supply Voltage: 1.7V to 18V

Application(s)

  • Battery Chargers

Specifications & Technical Documents

Product Parameters

Constant VoltageReference Tolerance (%)

±0.5

ReferenceVoltage (V)

1.21

SupplyCurrent (mA)

0.18

VCC Maximum Rating

18

VSENSE (mV)

70

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)