NRND = Not Recommended for New Design
High Frequency Power Switcher for Off-Line SMPS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3983B/C/D family of power switchers is for power supplies with better conversion efficiency to easily meet energy star 6.0 and CoC tie 2 norms. , better voltage & current accuracy of ±5% max, and improved protection functions as OVP/OTP. Typical applications include charger, adapter for ADSL and home appliance power supply. This family regulates the output voltage and current in the primary side by piece-wise Pulse Frequency Modulation (p-PFM) in discontinuous conduction mode.
CableCompensation |
6% |
|---|---|
Collector DC Current (A) |
1 |
OperatingCurrent (µA) |
650 |
StandbyPower (Max) (mW) |
75 |
StartupCurrent (µA) |
0.6 |
UVLOThresholdon/off (V) |
15.5/6.8 |
BVDSS (Min) (V) |
650 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |