Diodes Incorporated — Analog and discrete power solutions
SO 7

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-7

Back to Inactive Datasheet Archive

AP3917D (NRND)

NRND = Not Recommended for New Design

Alternative Part: AP3927D,

700V Non-isolated regulator up to 370mA output current

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3917B/C/D is a universal AC high-voltage input, step-down power switcher. The main applications are especially suited for home appliance and IoT applications with a non-isolated buck solution or offline flyback solution.

Working with a single-winding inductor and integrating a 650V(AP3917B/C) or 700V(AP3917D) MOSFET internal can make the device use fewer external components and create a low bill of material (BOM) cost solution.

The AP3917B/C/D can achieve excellent regulation and high power efficiency. The peak current and switching frequency continuously reduce as the load decreases, so it can get excellent efficiency performance at light load and improve the overall system efficiency.

The AP3917B/C/D has multiple protection features to enhance the system safety and reliability. It has over temperature protection, under-voltage lock function, output short protection, overload protection, and open-loop protection.

Feature(s)

  • Universal 90 to 265 VAC Input Range
  • Internal MOSFET of 650V/650V/700V for AP3917B/C/D
  • Improved Constant Voltage: ±5%
  • Maximum 170/270/370mA Rated Output Current for AP917B/C/D
  • No Load Power Consumption: < 30mW With External Bias
  • Frequency Modulation to Suppress EMI
  • Various Protections: OTP, OLP, SCP
  • Fewer Components
  • Low Audible Noise Solution

Application(s)

  • Non-Isolated and Isolated Home Appliances

Specifications & Technical Documents

Product Parameters

CableCompensation

0%

Collector DC Current (A)

1

Features

700V Non-isolated regulator up to 370mA output current

Iout (Max) (mA)

370

Ipeak (mA), Typ

500

OperatingCurrent (µA)

200

Protection

OTP, OLP, SCP

RDS(ON) (Max) (Ω)

10.5

Release Date

201908

StandbyPower (Max) (mW)

30

StartupCurrent (µA)

26

UVLOThresholdon/off (V)

6.5/4.5

BVDSS (Min) (V)

700

VFB (V)

2.5

Related Content

Packages

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2651 2023-11-13 2023-11-13 Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity.