Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

Back to Inactive Datasheet Archive

AP3776B (NRND)

NRND = Not Recommended for New Design

Low Power Off-Line PSR Controller.

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3776B is a high performance AC/DC power supply controller for battery charger and adapter applications. It can meet less than 10mW standby power for “Super Star” charger criteria. The device uses Pulse Frequency Modulation (PFM) method to build discontinuous conduction mode (DCM) flyback power supplies.
 
The AP3776B provides accurate constant voltage (CV), constant current (CC) and outstanding dynamic performance without requiring an opto-coupler. It also eliminates the need of loop compensation circuitry while maintaining stability.
 
The AP3776B achieves excellent regulation and high average efficiency, less than 10mW no-load power consumption and less than 1s startup time. When AP3776B is used with AP4341, APR343 or APR3415, good under-shoot performance and higher conversion efficiency can be achieved.
 
The AP3776B is available in SO-8 package.

Feature(s)

Primary Side Control for Eliminating Opto-coupler
10mW No-load Input Power
Compensation for External Component Temperature Variations
Flyback Topology in DCM Operation
Random Frequency Adjustment to Reduce System EMI
Semi-valley Turn on for the Higher Efficiency
Built-in Soft Start
Over Voltage Protection
Over Temperature Protection
Short Circuit Protection
AP4341, APR343 or APR3415 Awaking Signal Detection
Audio Noise Reduction
Internal Cable Compensation
SO-8 Package
Totally Lead-Free & Fully RoHS Compliant
Halogen and Antimony Free. “Green” Device

Application(s)

  • Adapter/Chargers for Shaver, Cell/Cordless Phones, PDAs, MP3 and Other Portable Apparatus
  • Standby and Auxiliary Power Supplies

Specifications & Technical Documents

Product Parameters

CableCompensation

3%

OperatingCurrent (µA)

280

Release Date

201409

StandbyPower (Max) (mW)

10

StartupCurrent (µA)

0.2

UVLOThresholdon/off (V)

13/6.1

VCC Maximum Rating

28

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2723 2025-03-10 2025-09-10 Product End of Life (EOL)