Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

Back to Inactive Datasheet Archive

AP3776 (NRND)

NRND = Not Recommended for New Design

Low Power Off-Line PSR Controller.

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

It can meet less than 10mW standby power for “Super Star” charger criteria.

Feature(s)

  • Primary Side Control for Eliminating Opto-coupler
  • 10mW No-load Input Power
  • Compensation for External Component Temperature Variations
  • Flyback Topology in DCM Operation
  • Random Frequency Adjustment to Reduce System EMI
  • Semi-valley Turn on for the Higher Efficiency
  • Built-in Soft Start
  • Over Voltage Protection
  • Over Temperature Protection
  • Short Circuit Protection

Application(s)

  • Adapter/Chargers
  • Cell/Cordless Phones, PDAs, MP3 and Other Portable Apparatus
  • Standby and Auxiliary Power Supplies

Specifications & Technical Documents

Product Parameters

CableCompensation

7%

OperatingCurrent (µA)

280

Release Date

201311

StandbyPower (Max) (mW)

10

StartupCurrent (µA)

0.2

UVLOThresholdon/off (V)

13/6.1

VCC Maximum Rating

28

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2723 2025-03-10 2025-09-10 Product End of Life (EOL)