Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to AP331A

AP331A

SINGLE DIFFERENTIAL COMPARATORS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP331A is a precision voltage comparators with an offset voltage specification as low as 8.0 mV max for comparator which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. The comparator also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage. Application areas include limit comparators, simple analog to digital converters; pulse, square wave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The AP331A is designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the AP331A will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.

Feature(s)

  • Wide supply - Voltage range: 2.0V to 36V - Single or dual supplies: ±1.0V to ±18V
  • Very low supply current drain (0.4mA) – independent of supply voltage
  • Low input biasing current: 150nA
  • Low input offset current: ±70nA
  • Low input offset voltage: ±4mV
  • Input common-mode voltage range includes ground
  • Differential input voltage range equal to the power supply voltage
  • Low output saturation voltage: 250mV at 4mA
  • Output voltage compatible with TTL, DTL, ECL, MOS and CMOS logic systems
  • SOT25 and SOT25R: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant
  • Application(s)

  • High precision comparators
  • Reduced VOS drift over temperature
  • Eliminates need for dual supplies
  • Allows sensing near ground
  • Compatible with all forms of logic
  • Power drain suitable for battery operation
  • Specifications & Technical Documents

    Product Parameters

    Compliance (Only Automotive Supports PPAP)

    Standard

    AEC Qualified

    No

    Minimum Supply Voltage (V)

    2 V

    Maximum Supply Voltage (V)

    36 V

    Supply Current @ 5V (per Op Amp) (mA)

    0.4 mA

    Input Offset Voltage (Typ/Max)

    4 to 8 mV

    Input Bias Current typ (nA)

    150 nA

    Minimum Input Common Mode Voltage (V)

    0 V

    Maximum Input Common Mode Voltage (V)

    VCC -1.5 V

    Output Current Sink (mA)

    16 mA

    Number of Channels

    1

    Operating Ambient Temperature Range (°C)

    0 to 70 °C

    Output Type

    Open Collector

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products