Diodes Incorporated — Analog and discrete power solutions
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

AP3171 (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3171 is a constant voltage (CV), constant current (CC) and synchronous rectification buck converter compatible with Qualcomm Quick Charge 2.0.

AP3171 combines PWM controller, high/low side power MOSFETs, CC/CV control and Qualcomm QC 2.0 decoder in one package so as to achieve high performance with compact profile. According to different D+/D- signal combinations, the AP3171 will set the output voltage and full current capabilities to 5V/2A, 9V/2A or 12V/1.5A respectively. The AP3171 automatically provides 5V/2A output configuration to backwards compatible to the existing devices that are not compatible to Qualcomm QC 2.0.

AP3171 has a fixed switching frequency of 120kHz at heavy load, while at light load and no load, its zero current detection (ZCD) function takes effect to have the system enter into discontinuous current mode (DCM) to improve power conversion efficiency.

The AP3171 has versatile protection functions to guarantee a safe operation, including input voltage under voltage lock-out (UVLO), output voltage over voltage protection (OVP) and under voltage protection (UVP), inductor peak current limit and Internal over temperature protection (OTP).

Furthermore, AP3171 has cable compensation and it is adjustable by the external resistor.

The AP3171 is available in SO-8EP package.

Feature(s)

  • 8.7V to 40V Input Voltage Range
  • Fixed 120k Operating Frequency
  • Integrated Two MOSFETs for Synchronization Rectification
  • Quick Charge Function Compatible with Qualcomm QC 2.0 Protocol
  • Input Protection – UVLO
  • Output Protection – UVP/OVP
  • OCP Function
  • Adjustable Cable Compensation
  • Output CC/CV Mode Function
  • Reference Accuracy:
  • CV ±1.5% CC ±4% (5V)
  • CV ±2.5% CC ±5% (9V/12V)
  • Output power: 5V/10W, 9V/18W, 12V/18W
  • Internal OTP Function

Application(s)

  • Car Charger
  • Automotive Power application
  • General DC-DC Application Need CC/CV Mode

Specifications & Technical Documents

Product Parameters

Frequency (kHz)

120

IOUT

2000

Supply Current(No Load) (mA)

2

VIN MAX (V)

40

VIN MIN (V)

8.7

VOUT

5, 9, 12

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2492 2020-11-04 2021-05-04 Device End of Life (EOL)