DCM/CCM Mode Operation with Brownin/out function,100kHz fs max
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operation Mode | CCM/DCM |
---|---|
HV Start-UpCircuit | N/A |
Vcc_MAX(V) | 30 |
UVLOThresholdon/off (V) | 15.8/7.6 V |
Gate OutputCurrent (mA) | -1 mA |
Maximum OscillationFrequency (kHz) | 100 (CCM mode) kHz |
BNO | Auto-Recover |
LOVP | Latch |
Release Date | 201412 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |