NRND = Not Recommended for New Design
DCM/CCM Mode Operation with Brownin/out function
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
BNO |
Auto-Recover |
|---|---|
Features |
DCM/CCM Mode Operation with Brownin/out function |
Gate OutputCurrent (mA) |
-1 |
HV Start-UpCircuit |
N/A |
LOVP |
Latch |
Operation Mode |
CCM/DCM |
Maximum OscillationFrequency (kHz) |
65 (CCM mode) |
Release Date |
201412 |
StartupCurrent (µA) |
1 |
UVLOThresholdon/off (V) |
15.8/7.6 |
Vcc_MAX(V) |
30 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2723 | 2025-03-10 | 2025-09-10 | Product End of Life (EOL) |
| PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |