Programmable Temperature Switches for Up to 8 Remote Sensors
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2602 are fully integrated, resistor programmable octave remote temperature switches with selectable external/internal trigger voltages setting. The thresholds are set by external resistors and thermistors with negative temperature coefficient. The AP2602 provides 4 open-drain, active low, over-temperature outputs for each 2 sensors. These switches operate with a 2.7V to 5.5V single supply.
Average Supply Current (µA) |
55µA |
|---|---|
Number of Switches |
8 |
Operating Ambient Temperature (°C) |
-40 to 125 |
Operating Voltage (V) |
2.7 to 5.5 |
Output Switch Sink Capability |
4.5mA |
Output Type |
Open Drain |
Programmable Trigger Threshold Range (V) |
0.5 to 0.4 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2707 | 2024-12-30 | 2025-06-30 | Product End of Life (EOL) |