Diodes Incorporated — Analog and discrete power solutions
W QFN3040 20

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. W-QFN3040-20 (Type A1)

Back to AP25810LQ

AP25810LQ

USB Type-C DFP Controller and Power Switch with Load Detection

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The AP25810LQ device is a USB Type-C ® downstream-facing port (DFP) controller with an integrated 3A rated USB power switch. The AP25810LQ device monitors the USB Type-C configuration channel (CC) lines to determine when a USB device is attached. If an upstream-facing port (UFP) device is attached, the AP25810LQ applies power to the VBUS and communicates the selectable VBUS current-sourcing capability to the UFP via the pass-through CC line. If the UFP is attached using an electronically marked cable, the AP25810LQ also applies VCONN power to the cable CC pin. The device also identifies when USB Type-C audio or debug accessories are attached.

The AP25810LQ draws less than 0.7μA (typ) when no device is attached. Additional system power saving is achievable in the S4 and S5 system power states by using the UFP output to disable the high-power 5V supply when no UFP is attached. In this mode, the device is capable of running from an auxiliary supply (AUX), which can be a lower-voltage supply (3.3V), typically powering the system μC in low-power states (S4 and S5).

The AP25810LQ 30mΩ power switch has two selectable fixed-current limits that align with the Type-C current levels. The FAULT output signals when the switch is in an overcurrent or overtemperature condition. The LD_DET output controls power management to multiple high-current Type-C ports in an environment where all ports cannot simultaneously provide high current (3A).

The AP25810LQ is available in a standard Green W-QFN3040-20 (Type A1) package with exposed pad for improved thermal performance and is RoHS-compliant.

Feature(s)

  • AEC Qualified to AEC-Q100 Grade 1 Offering -40°C to +125°C
  • USB Type-C Rev. 2.0 Compliant DFP Controller
  • Connector Attach or Detach Detection
  • STD, 1.5A or 3A Capability Advertisement on CC
  • Super-Speed Polarity Determination
  • VBUS Application and Discharge
  • VCONN Application to Electronically Marked Cable
  • Audio and Debug Accessory Identification
  • 7μA (typ) IDDQ When Port Is Unattached
  • Three Input Supply Options
    • IN1: USB Charging Supply
    • IN2: VCONN Supply
    • AUX: Device Power Supply
  • Power Wake Supports Low Power in System Hibernate (S4) and OFF (S5) Power States
  • 30mΩ (typ) High-Side MOSFET
  • Programmable 1.7A or 3.4A ILIM (±7.1%)
  • Port Power Management Enables Power Resource Optimization Across Multiple Ports
  • Transient Protection for CC1/CC2 Lines:
    • IEC 61000-4-2 Contact Discharge ±8kV
    • IEC 61000-4-2 Air Gap Discharge ±15kV
  • Thermally Efficient Low-Profile Package
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AP25810LQ is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • USB Type-C host ports in notebook computers for sleep charging
  • LCD monitor/docking stations and charging cradles
  • USB Type-C wall chargers

Specifications & Technical Documents

Product Parameters

Type

USB Charger

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Automotive

Quiescent Current Typ (μA)

360

Maximum Continuous Output Current (A)

3

(MAX) Maximum Current Limit Fixed (A)

3.64

Adjustable Current Limit

No

Channels

1

Enable Logic

Active High

Minimum Operating Voltage (V)

4.5

Maximum Operating Voltage (V)

5.5

RDS(ON) (VIN = 5V) Typ (mΩ)

30

Minimum Power Supply Voltage (V)

4.5

Maximum Power Supply Voltage (V)

5.5

Output Discharge

Yes

(TYP) Output Rise Time mS

1.8

OCP Output Latch Off

No

OCP Flag

Yes

Power Good

No

Overtemperature Protection

Yes

UL Certificate

Yes

Related Content

Packages

Technical Documents

Certificate

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products