NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Enable Logic |
Active High |
|---|---|
Maximum Continuous Output Current |
2.1 |
Maximum Current Limit |
2.35 |
Maximum Operating Voltage |
5.5 |
Minimum Operating Voltage (V) |
2.7 |
NEMKO IEC 60950-1 CB |
Yes |
OCP Flag |
Yes |
OCP Output Latch Off |
Yes |
Operating Ambient Temperature Range (°C) |
-40 to 85 |
Output Discharge |
Yes |
Quiescent Current Typ (μA) |
60 |
RDS(ON) (VIN = 5V) Typ |
70 |
UL Listed |
Yes |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |