Diodes Incorporated — Analog and discrete power solutions
Back to AP22970

AP22970

4 V/4 A, 4.7 mΩ RON Switch with Active Output Discharge

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP22970 is a single-channel load switch with controlled turn-on and active output discharge path in an ultra-compact size.

The AP22970 contains an N-channel MOSFET that can operate over an input voltage range of 0.65V to 3.6V and switch currents up to 4A. An integrated charge pump biases the NMOS switch to achieve a minimum switch ON resistance (RON). The switch is controlled by an on-and-off input (ON), which is capable of interfacing directly with low-voltage control signals.

The AP22970 includes thermal shutdown when the junction temperature is above the threshold, turning the switch off. The switch turns on again when the junction temperature stabilizes to a safe range.

The AP22970 has a 150Ω on-chip resistor for quick discharge of the output when the switch is disabled to avoid any unknown states caused by a floating supply to the downstream load.

The AP22970 is available in the ultra-small X1-WLB1909-8 package.

Feature(s)

  • Integrated Single-Channel Load Switch
  • 65V to 3.6V Input Voltage Range
  • Ultra-Low RON
    • 4.7mΩ at VIN = 1.8V
    • 5.1mΩ at VIN = 1.05V
    • 6.4mΩ at VIN = 0.65V
  • 4A Maximum Continuous Current
  • Low Quiescent Current of typ. 30µA at VIN > 1.2V
  • Low Shutdown Current of typ. 1µA at VIN > 1.8V
  • Controlled Slew Rate to Reduce Inrush Current
    • Turn-ON time (tON) = 1,530µs at VIN = 3.6V
    • Turn-ON time (tON) = 815µs at VIN = 0.65V
  • Quick Output Discharge of 150Ω (QOD)
  • Low-Voltage Logic Enable of 0.71V for VIH
  • Active HIGH operation
  • Thermal Shutdown (TSD)
  • ESD Protection: 2kV of HBM and 1kV of CDM
  • Smaller Form-Factor Package: X1-WLB1909-8
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1&2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Laptops, tablet PCs
  • Smartphones
  • Telecom
  • Storage

Specifications & Technical Documents

Product Parameters

Type

Load Switch

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Quiescent Current Typ (μA)

30

Maximum Continuous Output Current (A)

4

Channels

1

Enable Logic

Active High

Minimum Operating Voltage (V)

0.65

Maximum Operating Voltage (V)

3.6

RDS(ON) (VIN = 5V) Typ (mΩ)

4.7

Reverse Current Block

No

Output Discharge

Yes

(TYP) Output Rise Time mS

1.23

Power Good

Yes

UL Certificate

No

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products