Diodes Incorporated — Analog and discrete power solutions
Back to AP22916D

AP22916D

2.0A Single Channel Load Switch With True Reverse Current Blocking

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP22916 is a small, low leakage, single P-channel power MOSFET designed for low-power consumption and load-switching applications. This power MOSFET has a typical RDS(ON) of 60mΩ at 5V, allowing increased load current handling capacity with a low forward voltage drop. Multiple voltages correspond to different time options to support various system load conditions. The trigger of the load switch ON pin can be controlled to be enabled or disabled by an external low voltage digital signal for sequence control application. The smart, pull down feature is built into the ON pin. Once the enable voltage is higher than VIH, it will disconnect to avoid power loss. VIN and VOUT are isolated during OFF state with the TRCB (true reverse current blocking) feature.

The AP22916 load switch is designed to operate from 1.3V to 5.5V, making it ideal for 1.3V, 1.8V, 2.5V, 3.6V, and 5V systems. The typical quiescent supply current is only 0.5µA.

The AP22916 is available in the wafer-level chip-scale 4-pin, U-WLB0808-4 (Type B) 0.78mm x 0.78mm x 0.455mm, 0.4mm pitch package. The device is characterized for operation over a temperature range of -40°C to +85°C.

Feature(s)

  • Wide Input Voltage Range: 1.3V to 5.5V
  • Low On-Resistance
    • 280mΩ Typical @1.3V
    • 135mΩ Typical @1.8V
    • 65mΩ Typical @3.6V
    • 54mΩ Typical @5.0V
  • Continuous Current Capability up to 2A
  • True Reverse Current Blocking (TRCB)
  • Discharging Resistor on VOUT When Disabled
  • Ultra-Low Quiescent Current 0.5µA
  • Active-High Control Pin
    • Minimum 1.0V VIH of ON
  • ESD Protection:
    • Human Body Model: 2kV
    • Charged Device Model: 1kV
  • Package:
    • U-WLB0808-4 (Type B) with Backside Laminate
    • 78mm x 0.78mm, 0.4mm Ball Pitch
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Mobile devices and smart phones
  • Portable media devices
  • Wearable devices
  • Advanced notebooks, UMPC, and MID
  • Portable medical devices
  • GPS and navigation equipment

Specifications & Technical Documents

Product Parameters

Type

Load Switch

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Quiescent Current Typ (μA)

0.3

Maximum Continuous Output Current (A)

2

(MAX) Maximum Current Limit Fixed (A)

Not Limited

Channels

1

Enable Logic

Active High

Minimum Operating Voltage (V)

1.3

Maximum Operating Voltage (V)

5.5

RDS(ON) (VIN = 5V) Typ (mΩ)

54

Reverse Current Block

Yes

Minimum Power Supply Voltage (V)

1.3

Maximum Power Supply Voltage (V)

5.5

Output Discharge

Yes

(TYP) Output Rise Time mS

0.05, 0.75

OCP Flag

No

Power Good

No

Overtemperature Protection

Yes

UL Certificate

No

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products