4A Load Switch with Configurable Slew Rate Control
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP220309 is a 7mΩ, 4A load switch that switches a power rail ranging from 0.9V to 4.5V. It contains protection features for enhanced operation and reliability.
The device is packaged in the small 2.0mm x 1.5mm U-DFN2015-8 (Type AX) package.
Type | Load Switch |
---|---|
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Quiescent Current Typ (μA) | 25 |
Maximum Continuous Output Current (A) | 4 |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 0.9 |
Maximum Operating Voltage (V) | 4.5 |
RDS(ON) (VIN = 5V) Typ (mΩ) | 7.3 |
Reverse Current Block | No |
Output Discharge | No |
Overtemperature Protection | Yes |
UL Certificate | NO |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.