Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8

SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SO-8EP

TO252 DPAK

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO252 (DPAK)

Back to AP2114

AP2114

1A Low Noise CMOS LDO Regulator with ENABLE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP2114 is CMOS process low dropout linear regulator with enable function, the regulator delivers a guaranteed 1A (Min) continuous load current. The AP2114 features low power consumption. The AP2114 is available in 1.2V, 1.5V, 1.8V, 2.5V and 3.3V regulator output and 0.8V to 5V adjustable output, and available in excellent output accuracy ±1.5%, it is also available in an excellent load regulation and line regulation performance.

Feature(s)

  • Output Voltage Accuracy: ±1.5%
  • Output Current: 1A (Min)
  • Fold-back Short Current Protection: 50mA
  • Low Dropout Voltage (3.3V): 450mV (Typ) @IOUT=1A
  • Stable with 4.7μF Flexible Cap: Ceramic, Tantalum and Aluminum Electrolytic
  • Excellent Line Regulation: 0.02%/V (Typ), 0.1%/V (Max) @ IOUT=30mA
  • Excellent Load Regulation: 0.2%A (Typ) @ IOUT=1mA to 1A
  • Low Quiescent Current: 60μA (1.2V/1.5V/1.8V /2.5V/ADJ)
  • Low Output Noise: 30μVRMS
  • PSRR: 68dB @ Freq=1KHz (1.2V/1.5V/1.8V/ADJ)
  • OTSD Protection
  • Operating Temperature Range: -40°C to +85°C
  • ESD: MM 400V, HBM 4000V
  • Application(s)

  • LCD Monitor
  • LCD TV
  • STB
  • Specifications & Technical Documents

    Product Parameters

    Iq (typ) (µA)

    60

    Iq (max) (µA)

    80

    Operating Ambient Temperature (°C)

    -40 to 85

    AEC Qualified

    No

    Compliance (Only Automotive Supports PPAP)

    Standard

    Type

    LDO

    Output options

    Adjustable & Fixed

    Iout (A)

    1

    Vin (Max) (V)

    6

    Vin (Min) (V)

    2.5

    Vout (min)

    0.8

    Vout (max)

    6

    Fixed Vout (V)

    1.2, 1.5, 1.8, 2.5, 3.3

    Adjustable VFB (V)

    0.8

    Accuracy 25C

    1.5

    Noise uV RMS 10-100 kHz

    30

    VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage

    0.75

    PSRR (dB) 1kHz

    65

    Enable Active

    Yes (High)

    Channels

    1

    Output Discharge

    Yes

    Power Good

    No

    Reverse Protection

    No

    VCTL Function

    No

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
    PCN-2761 2025-10-15 2025-10-15 Add Ejector Pin Mark on TO-252 Packaged Products Manufactured at Diodes Internal Assembly and Test Site (SAT)
    PCN-2707 2024-12-30 2025-06-30 Product End of Life (EOL)
    PCN-2568 2022-03-29 2022-03-29 Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change