Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to Inactive Datasheet Archive

AP2113 (Obsolete)

Alternative Part: AP2112,

1.6x Linear DC Fan and Motor Driver with Adjutable Output Voltage

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP2113 is a low dropout high performance linear regulator which is specially designed to drive a DC fan, the regulator delivers output current 600mA in minimum. The AP2113 provides low quiescent current consumption 70μA, over current limit protection and load short current protection with fold-back limitation 50mA, which are ideal for battery powered system application.

Feature(s)

  • Output Voltage in Adjustable Mode Follows 1.6 Times of VSET - (VOUT/VSET=1.6±3%)
  • Low Quiescent Current: 70μA (Typ)
  • Guarantee 0.6A Continuous Load
  • Switchable Adjustable Mode/Full Speed Mode
  • Over Current Protection
  • Short Current Protection with Fold-back Limitation: 50mA
  • Low Dropout Voltage: - 150mV @ 600mA (Typ) at Full Speed Mode - 200mV @ 600mA (Typ) at Adjustable Mode
  • OTSD Protection
  • Stable with 1.0μF Flexible Caps: Ceramic, Tantalum and Aluminum Electrolytic
  • Operation Temperature Range: -40°C to 85°C
  • ESD: MM 300V, HBM 6000V

Application(s)

  • Notebook Computer Fan Driver
  • Motherboards
  • Peripheral Cards

Specifications & Technical Documents

Product Parameters

Average OutputDrive Current (mA)

600

Lock Detect, Shutdown and Auto Start

-

Operating Ambient Temperature (°C)

-40 to 85

Operating Input Voltage (V)

2.5

Other Protection Features

Over Current Protection, Short Circuit Protection with Foldback, Thermal Shutdwon

Output Voltage (V)

1.6x VSET

Peak Output Current (mA)

1000

Speed Control

Full Speed or Adjutable

SupplyCurrent (mA)

0.07

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2709 2025-01-07 2025-04-07 Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM)
PCN-2707 2024-12-30 2025-06-30 Product End of Life (EOL)