NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Accuracy (%) |
5 |
|---|---|
Dimming |
Triac |
Efficiency (%) |
85 |
Frequency (kHz) |
200 |
LED Current (mA) |
External MOSFET |
Maximum DC VDD (VDC) |
N/A |
Maximum Input AC Voltage (VAC) |
30 |
Minimum Input AC Voltage (VAC) |
85 |
SupplyCurrent (mA) |
N/A |
Temperature Range (°C) |
-40 to 125 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |