Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to Inactive Datasheet Archive

AP131 (NRND)

NRND = Not Recommended for New Design

Alternative Part: AP7343,

300mA LOW DROPOUT LINEAR REGULATOR WITH SHUTDOWN

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP131 is a 300mA, fixed output voltage, low dropout linear regulator. The Device included pass element, error amplifier, band-gap, current limit and thermal shutdown circuitry. The device is ON when the EN pin is set to logic high level. The characteristics of low dropout voltage and less quiescent current make it good for some critical current applications, for example, some battery powered devices. The typical quiescent current is approximately 50μA from zero to maximum load. Due to the internal flexible design, it results in extensively fixed output voltage versions and makes it convenient to use for applications. Built-in current-limit and thermal-shutdown functions prevent any fault condition from IC damage. An external capacitor can be connected to the BP pin and reduce the output noise.

Feature(s)

  • Input Voltage Range is from 2.7 to 5.5V
  • Dropout Voltage 400mV at 300mA Output Current
  • Guaranteed 300mA Output Current
  • Internal Ron = 1.5Ω PMOS draws no Base Current
  • Low Quiescent Current 50μA
  • Output Voltage: 1.5V/1.8V/2.0V/2.5V/2.8V/
  • 2.9V/3.0V/3.3V/ 3.5V; Accuracy 2%
  • Active Low Shutdown Function (EN pin)
  • Fast Transient Response
  • Good Load Regulation
  • Current Limit and Thermal Shutdown Protection
  • Short Circuit Current Fold-Back
  • Lead Free package: SOT25
  • SOT25: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/RoHS Compliant

Application(s)

  • Battery Powered Device
  • Wireless Communication
  • CD-ROM, DVD, and LAN Card
  • PC Peripheral

Specifications & Technical Documents

Product Parameters

Channels

1

Enable Active

H

Features

Small-size

IOUT

0.3

IQ (mA)

N/A

PSRR

60

VOUT

3.5, 3.3, 3, 2.8, 2.5, 2, 1.8, 1.5

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2654 2024-02-15 2024-04-28 Device End of Life (EOL)