Diodes Incorporated — Analog and discrete power solutions
TO252 DPAK

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO252 (DPAK)

Back to Inactive Datasheet Archive

AP1086 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

AP1086 is a low dropout positive adjustable or fixed-mode regulator with 1.5A output current capability. The product is specifically designed to provide well-regulated supply for low voltage IC applications such as high-speed bus termination and low current 3.3V logic supply. AP1086 is also well suited for other applications such as VGA cards. AP1086 is guaranteed to have lower than 1.4V dropout at full load current making it ideal to provide well-regulated outputs of 1.25V to 5.0V with 4.7 to 12V input supply by different output voltage.

Feature(s)

  • 3-Terminal Adjustable or Fixed 1.5V, 1.8V, 2.5V,3.3V, 5.0V
  • 1.4V Maximum Dropout at Full Load Current
  • Fast Transient Response
  • Built-in Thermal Shutdown
  • Output Current Limiting
  • Lead Free Packages: TO252-3L, TO263-3L, and TO220-3L
  • TO252-3L: Available in “Green” Molding Compound (No Br, Sb)
  • Lead Free Finish/ RoHS Compliant
  • Specifications & Technical Documents

    Product Parameters

    Channels

    1

    Enable Active

    N/A

    Features

    High current,Wide Vin

    IOUT

    1.5

    IQ (mA)

    N/A

    PSRR

    60

    VOUT

    5, 3.3, 2.5, 1.8, 1.5, ADJ

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products