NRND = Not Recommended for New Design
Single Phase 12V BLDC Smart Fan and Motor Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Average OutputDrive Current (mA) |
- |
|---|---|
Frequency Generator (FG) and Rotation Detect |
FG and RD |
Hall Bias Voltage (V) |
1.25 |
Lock Detect, Shut-Down and Auto Start |
Yes |
Minimum Speed Setting |
Yes |
Operating Ambient Temperature (°C) |
-30 to 90 |
Operating Voltage (V) |
3.5 to 16 |
Other Protection Features |
Over Current Limit Thermal Shutdown |
Peak Output Current (mA) |
1000 |
Reference Voltage Output (V) |
6 |
Speed Control |
PWM or VDD |
Speed Control Slope Adjust |
- |
SupplyCurrent (mA) |
8 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2707 | 2024-12-30 | 2025-06-30 | Product End of Life (EOL) |
| PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |