Diodes Incorporated — Analog and discrete power solutions
Back to AL5873

AL5873

55V/250mA THREE-CHANNEL LINEAR LED DRIVER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL5873 is a three-channel linear LED driver with PWM dimming and analog dimming control. Each channel can drive up to 250mA with a total driving current up to 750mA. The LED channel current of the AL5873 can be set through two reference resistors connected to the REF1 and REF2 pins. The AL5873 regulates LED current for each channel, accurate down to ±4%, with excellent dimming performance. The AL5873 enters standby mode to save power if no PWM signal is detected. The AL5873 monitors the temperature and reduces the LED current if the chip temperature exceeds the threshold temperature. Moreover, the input under voltage lock-out (UVLO), LED string open/short protection, over temperature protection (OTP), and fault indicator (FAULTB) are designed to improve system robustness. The AL5873 is available in TSSOP-16EP (Type DX) package.

Feature(s)

  • Wide Input Voltage Range from 5V to 55V
  • Each Channel up to 250mA Current Capability
  • Set Stop and Tail Current Independently Through Two Resistors
  • Switch LED Current Between Stop and Tail Function
    Automatically via FULL Input
  • PWM Dimming via Both PWM Input and Power Supply
  • Analog Dimming via ADIM Input
  • Automatically Enter and Exit Standby Mode Without Enable Pin

Application(s)

  • Automotive aftermarket LED inner lamps
  • Aftermarket rear lights – tail and stop lights, rear turn indicators,
    parking lights, fog lights, reverse lights

Specifications & Technical Documents

Product Parameters

AEC Qualified

No

Compliance (Only Automotive Supports PPAP)

Standard

Topology

Linear LED Driver

Minimum Supply Voltage (V)

5 V

Maximum Supply Voltage (V)

55 V

Maximum VOUT (V)

55 V

Number of Channels

3

Low Dropout VSAT (mV)

300@100mA (Typ) mV

Output Current (mA)

250 mA

Channel Max. Output Current (mA)

250 mA

Accuracy (%)

4 %

Control Interface/Protocols

PWM

Diagnosis & Protection

Fault Pin, LED Open/Short, OTP

Dimming (Analog)

Yes

Dimming (PWM)

Yes

Temperature Range (°C)

-40 to 125 °C

Moisture Sensitivity Level (MSL)

1

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products