Diodes Incorporated — Analog and discrete power solutions
Back to AL5871Q

AL5871Q

Automotive Grade, 55V Linear LED Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ AL5871Q is an automotive-grade single channel linear LED driver with PWM and analog dimming control. The AL5871Q can drive up to 750mA and the LED current can be set by the low power reference resistor connected to the REF pin.

The AL5871Q regulates LED current accurate to ±4%, with excellent PWM and analog dimming performance. The AL5871Q enters standby mode to save power if no PWM signal is detected.

The AL5871Q monitors the temperature and reduces the LED current if the chip temperature exceeds the threshold temperature. And the input under voltage lock-out (UVLO), LED string open / short protection, and over temperature protection (OTP) are designed for automotive applications to improve system robustness. The FAULTB pin is pulled low if any protection is triggered.

The AL5871Q is a simple solution to deliver constant current for a single LED string with one fail all fail function, and can work with DIODES™ AL5873Q to address different requirements. The AL5871Q is available in TSSOP-16EP (Type DX) package.

Feature(s)

  • Wide Input Voltage Range from 5V to 55V
  • Up to 750mA Output Current Capacity
  • Low Drop-out Voltage on LED Pin
  • Output Current Adjustable by a Low Power External Reference Resistor
  • PWM and Analog Dimming with Excellent Linearity
  • Automatically Enter and Exit Standby Mode Without Enable Pin
  • Internal Protections:
  • Input Under Voltage Lock-out (UVLO)
  • Enable LED String Open Protection
  • LED String Short Protection
  • Over Temperature Protection (OTP)
  • Diagnostic Enable with Adjustable Threshold for Low-Dropout Operation
  • Thermal Fold-Back if Chip Temperature Exceeds the Threshold
  • Fault Reporting: UVLO, OTP, LED Open, and LED Short
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AL5871Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF16949 certified facilities.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • Automotive interior lighting: dome light, reading lamps
  • Automotive exterior lighting:
    • Small light: blind-spot detection indicators, charging inlets, door handles
    • Rear light: rear lamps, center high mounted stop lamps, side markers

Specifications & Technical Documents

Product Parameters

AEC Qualified

Yes

Compliance (Only Automotive Supports PPAP)

Automotive

Topology

Linear LED Driver

Minimum Supply Voltage (V)

5 V

Maximum Supply Voltage (V)

55 V

Maximum VOUT (V)

55 V

Number of Channels

1

Low Dropout VSAT (mV)

100@150mA (Typ) mV

Output Current (mA)

750 mA

Channel Max. Output Current (mA)

750 mA

Accuracy (%)

4 %

Control Interface/Protocols

PWM

Diagnosis & Protection

Fault Pin, LED Open/Short, OTP

Dimming (Analog)

Yes

Dimming (PWM)

Yes

Temperature Range (°C)

-40 to 125 °C

Moisture Sensitivity Level (MSL)

1

Technical Documents

Evaluation Board User Guides

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products