InSb Hall Element
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AHE102 is an InSb (Ultra-High Sensitivity) Hall element with an output voltage of 415mV (max.).
The AHE102 is a device that operates even in weak magnetic fields due to its ultra-high sensitivity.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Input Resistance Min. (Ω) | 250 Ω |
Input Resistance Max. (Ω) | 550 Ω |
Output Resistance Min. (Ω) | 250 Ω |
Output Resistance Max. (Ω) | 550 Ω |
Output Hall Voltage (@50mT 1V) Min. (mV) | 196 mV |
Output Hall Voltage (@50mT 1V) Max. (mV) | 465 mV |
Classification of Output Hall Voltage | D,E,F,G,H |
Offset Voltage (@1V) Min. (mV) | -7 mV |
Offset Voltage (@1V) Max. (mV) | 7 mV |
Operating Temperature Range (°C) | -40 to +125 °C |