Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

AH9486 (NRND)

NRND = Not Recommended for New Design

Single Phase Low Noise Smart Motor Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AH9486 is single chip solutions for driving a single phase (coil) brushless DC motors. It integrates the motor driver and the high sensitivity Hall effect sensor to simplify the system circuit and PCB design for simpler solutions.

Rotor lock-detect, shutdown and auto-restart functions help to prevent the motor from over-heating when rotor is locked and restarts the motor after the lock is removed.

The AH9486 is built-in open drain tachometer frequency generator (FG) and rotation detection (RD) outputs to allow external interface to monitor motor rotation, speed or rotor locks conditions easily. The FG provides magnetic change frequency while the RD provides the rotor status.

The full bridge output stage uses “soft-switching” technique to minimize the audible switching noise (vibration and acoustic noise) and electromagnetic interference (EMI) providing a low noise solutions

Over-temperature shutdown provides thermal protection for the device. An external DC voltage or a PWM (pulse-width modulation) signals on the PWM pin can be used to control the motor speed.

The AH9486 is packaged in TSOT26F.

Feature(s)

  • Internal Full Bridge Driver
  • High Sensitivity Integrated Hall Sensor
  • Low and Wide Supply Voltage Range of 2.0V to 6V
  • Soft Switching for Low Noise
  • Rotor Lock Protection and Auto-restart
  • DC Voltage or PWM Signal Speed Control
  • Thermal Protection
  • Tachometer FG Output(AH9485) or Rotor Lock Alarm RD Output 
  • Operating Temperature range of -40ºC to 105ºC
  • Flat pin TSOT26F Package
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • 5V Low Noise BLDC Cooling Fans
  • Low Voltage / Low Power BLDC Motors
  • Notebook / VGA DC Fans / Blowers
  • Micro-Motors

Specifications & Technical Documents

Product Parameters

Average OutputDrive Current (mA)

300

Frequency Generator (FG) and Rotation Detect

RD

Lock Detect, Shut-Down and Auto Start

-

Operating Ambient Temperature (°C)

-40 to 85

Operating Point Bop Gauss (Max)

50

Operating Point Bop Gauss (Min)

-

Operating Point Bop Gauss (Typ)

25

Operating Voltage (V)

2 to 6

Peak Output Current (mA)

500

Release Point Brp Gauss (Max)

-

Release Point Brp Gauss (Min)

-50

Release Point Brp Gauss (Typ)

-25

Soft-Switch

-

Speed Control

-

SupplyCurrent (mA)

1.8

Typical Total RDS(ON)(NMOS and PMOS Combined)

-

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2707 2024-12-30 2025-06-30 Product End of Life (EOL)