Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

AH9280 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AH9280 is a most advanced smart fan controller and Hall IC driver manufactured by special CMOS process. It is designed for 5V and 12V cooling fan. To allow survival in a harsh environment and lower the total system cost, the AH9280 has been designed with many powerful functions while almost eliminating all discrete components, such as, capacitor, resistor, transistor, diode and PC board. The AH9280 can operate normally in an ambient temperature up to 125°C due to its Hall IC circuitry and power MOSFET output that allow low power dissipation. When there is no motion for one second, the IC will automatically detect the locked rotor conditions, and enter protection mode, shutting off the motor driver for five seconds. Then, the IC will turn on the motor driver for one second to detect whether there is rotation condition, if fails, the IC will shut off motor driver for five seconds again. This sequence will be repeated until rotation condition is detected, and the IC enters normal operation. This feature can effectively prevent the AH9280 from overheating and damage due to long-time locked rotor condition. Specially designed for driving large fans, the AH9280 is optimized for low start-up voltage.

Feature(s)

  • High-sensitivity Integrated Hall Sensor
  • Low Start-up Voltage
  • 5V and 12V Operation
  • Peak Output Current up to 1200mA
  • Power-efficient CMOS and Power MOSFETs
  • Built-in Output Protection Clamping Diode
  • Locked Rotor Shutdown and Auto-restart
  • ESD Rating: 6000V (Human Body Model) 400V (Machine Model)

Application(s)

  • 5V/12V DC Brushless Motor/Fan
  • PC, Server, Laptop Cooling Fan
  • Power Supply Cooling Fan
  • Large/Small Sized Fan

Specifications & Technical Documents

Product Parameters

Average OutputDrive Current (mA)

600

Frequency Generator (FG) and Rotation Detect

-

Lock Detect, Shut-Down and Auto Start

Yes

Operating Ambient Temperature (°C)

-40 to 125

Operating Point Bop Gauss (Max)

50

Operating Point Bop Gauss (Min)

-

Operating Point Bop Gauss (Typ)

20

Operating Voltage (V)

2.5 to 16

Peak Output Current (mA)

1200

Release Point Brp Gauss (Max)

-

Release Point Brp Gauss (Min)

-50

Release Point Brp Gauss (Typ)

-20

SupplyCurrent (mA)

4

Typical Total RDS(ON)(NMOS and PMOS Combined)

1.7 @ 12V

Typical Zener Breakdown Voltage (V)

35

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products