Diodes Incorporated — Analog and discrete power solutions

AH9249 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AH9249 is an ultra-sensitive Hall-effect switch with digital latched output, mainly designed for battery-operation, hand-held equipments. Special CMOS process is used for low-voltage and low-power requirement. A chopper stabilized amplifier improves stability of magnetic switch points. A sleep-awake logic controls the IC in sleep ime or awake time. This function will reduce the verage operating current of the IC. During the wake time, the output is changed with the magnetic lux density. During the sleep time, the output is atched in its previous state and the current consumption will reduce to some ?A. The IC switching behaviour is omnipolar, either north or south pole sufficient strength will turn the output on. If the magnetic flux density is larger than operating point(BOP), the output will be turned on; if it is less than releasing point(BRP), the output will be turned off.

Application(s)

  • Cover Switch in Notebook PC/PDA
  • Handheld Wireless Application Awake Switch
  • Magnet Switch in Low Duty Cycle Applications

Specifications & Technical Documents

Product Parameters

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products