Diodes Incorporated — Analog and discrete power solutions
U DFN2020 6 Type F

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2020-6

Back to AH8500

AH8500

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AH8500 is a low power linear Hall effect sensor with output voltage of 8-bit resolution. The output voltage is ratiometric to the supply voltage and proportional to the magnetic flux density perpendicular to the part marking surface. The output null point is at half the supply voltage. 
 
AH8500 has a typical sensitivity of 2.1mV/G and 3.55mV/G at 1.8V and 3V. The typical null voltage offset is less than 1% of VDD. The device has typical input referred rms noise of 0.36G and 0.24G at 1.8V and 3.0V.
 
Designed for battery powered consumer equipment to office equipment, home appliances and industrial applications, the AH8500 can operate over the supply range of 1.6V to 3.6V and uses an externally controlled ENABLE pin clocking system to control operating modes and sampling rate and to minimize the power consumption. The typical average operating supply current is between 1.16mA at 7kHz sampling speed and 8.9uA during “Sleep” mode at 1.8V. With a conversion pulse every 50ms at the ENABLE pin, the power consumption is 22uW typical at 1.8V supply. 
 
 
To minimize PCB space the AH8500 is available in small low profile U-DFN2020-6.

Feature(s)

• Linear Hall Effect Sensor with +/-430G Sense Range and Output Voltage with 8-Bit Resolution 
• Supply Voltage of 1.6V to 3.6V 
• Multiple Operating Modes and Sampling Rate cControl through Enable pin.
• Sensitivity: 2.1mV/G and 3.55mV/G at 1.8V and 3Vat 25oC
• Low offset Voltage
• Low Average Supply Current
  -  8.9uA typical in Sleep Mode (Default) at 1.8V    
 - 1.01mA typical in Auto-Run Mode (6.25kHz) at 1.8V 
 - 12uA typical in External Drive Mode with 20hz Sample Rates at 1.8V 
 - 1.16mA typical at External Drive Mode with 7.14kHz Sample rates at 1.8V 
• Chopper Stabilized Design Provides:
    - Superior Temperature Stability
    - Minimal Sensitivity Drift
    - Enhanced Immunity to Physical Stress
• Output Voltage Maintained at ‘Sleep’ mode
• -40°C to +85°C Operating Temperature
• High ESD capability of 6kV Human Body Model
• Small Low Profile U-DFN2020-6 Package
• Totally Lead-Free & Fully RoHS Compliant 
• Halogen and Antimony Free. “Green” Device 

Application(s)

• Level, Proximity, Position and Travel Detection
• Button Press Detection in Digital Still, Video Cameras and Handheld Gaming Consoles
• Accurate Door, Lids and Tray Position Detection
• Liquid Level Detection
• Joy Stick Control – Gaming and Industrial Applications
• Contact-Less Level, Proximity and Position Measurement in Home Appliances and Industrial Applications

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Output Type

Voltage Output

Operating Voltage (V)

1.6 to 3.6 V

Average Supply Current (µA)

12µA @ 20Hz

Typical Sensitivity (mV/Gauss)

2.1 mV/Gauss

Output Voltage Span (V)

1.6 to 3.6 V

Linearity of Span

-

Null Output Voltage

VCC/2

Magnetic Flux Density Range Gauss (Min)

370

Magnetic Flux Density Range Gauss (Typ)

430 Typ

Operating Ambient Temperature (°C)

-40 to 85 °C

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site