Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

AH284 (NRND)

NRND = Not Recommended for New Design

Two Phase 5V/12V BLDC All-In-One Fan and Motor Driver with Output Zener Clamp

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AH284 is a single-chip solution for driving two-coil brushless direct current (BLDC) fans and motors. The device includes a Hall-effect sensor, dynamic offset correction and two complementary open-drain output drivers with internal Zener diode protection. To help protect the motor coils, the AH284 provides Rotor Lock Protection which shuts down output drives if rotor lock is detected. The device automatically re-starts when the rotor lock is removed. The AH284 is available in SIP4 and SOT89-5L packages.

Feature(s)

  • Single-chip solution
  • Operating Voltage: 3.8V to 20V
  • Built-in Hall sensor and input amplifier
  • Rotor Lock Protection (Lock detection, output shutdown and automatic re-start)
  • Built-in Zener protection for output driver
  • Average output current up to 500mA
  • Packages: SIP-4L and SOT89-5L
  • Green Molding Compound

Application(s)

  • Two-coil BLDC cooling fans
  • Low to medium voltage, low power BLDC motors

Specifications & Technical Documents

Product Parameters

Average OutputDrive Current (mA)

500

Frequency Generator (FG) and Rotation Detect

-

Lock Detect, Shut-Down and Auto Start

Yes

Operating Ambient Temperature (°C)

-40 to 100

Operating Point Bop Gauss (Max)

60

Operating Point Bop Gauss (Min)

10

Operating Point Bop Gauss (Typ)

30

Operating Voltage (V)

3.8 to 20

Peak Output Current (mA)

700

Release Point Brp Gauss (Max)

-10

Release Point Brp Gauss (Min)

-60

Release Point Brp Gauss (Typ)

-30

SupplyCurrent (mA)

2

Typical Total RDS(ON)(NMOS and PMOS Combined)

1.25 @ 12V

Typical Zener Breakdown Voltage (V)

42

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products