Diodes Incorporated — Analog and discrete power solutions
Back to 74LVC374A

74LVC374A

Octal D-Type Flip-Flop with 3 State Outputs

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The 74LVC374A provides eight edge-triggered D-type flip-flops featuring 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. These devices are particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers. On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs. A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components. OE does not affect internal operations of the latch. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

The ‘374A is functionally identical to the ‘574A, but the ’574 has a different pin arrangement.

The device is designed for operation with a power supply range of 1.65V to 3.6V. The inputs are tolerant to 5.5V allowing this device to be used in a mixed voltage environment. The device is fully specified for partial power down applications using IOFF.

Feature(s)

  • Supply Voltage Range from 1.65V to 3.6V 
  • Sinks or Sources 24ma at VCC = 3V 
  • CMOS Low Power Consumption 
  • IOFF Supports Partial Power Down Operation 
  • Inputs or Outputs Accept Up to 5.5V 
  • Inputs Can Be Driven by 3.3V or 5V Allowing for Mixed Voltage Applications 
  • Schmitt Trigger Action at All Inputs 
  • Typical VOLP (Quiet Output Ground Bounce) Less Than 0.8V with VCC = 3.3V and TA = +25°C 
  • Typical VOHV (Quiet Output dynamic VOH) Greater than 2.0V with VCC = 3.3V and TA = +25°C 
  • ESD Protection Tested per JESD 22
    • Exceeds 200-V Machine Model (A115) 
    • Exceeds 2000-V Human Body Model (A114) 
    • Exceeds 1000-V Charged Device Model (C101) 
  • Latch-Up Exceeds 250mA per JESD 78, Class I 
  • All devices are:
    • Totally Lead-Free & Fully RoHS compliant (Notes 1 & 2) 
    • Halogen and Antimony Free. “Green” Device (Note 3) 

Application(s)

  • General Purpose Logic 
  • Bus Driving 
  • Power Down Signal Isolation 
  • Wide array of products such as:
    • ƒPCs, Notebooks, Netbooks, Ultrabooks 
    • Networking Computer Peripherals, Hard Drives, CD/DVD ROM 
    • TV, DVD, DVR, Set Top Box 

Specifications & Technical Documents

Product Parameters

Number of Gates

8

Family

LVC

VCC Min (V)

1.65 V

VCC Maximum Rating

3.6 V

tpd max @ (1.5V)

- ns

tpd max @ 1.8V (ns)

13.5 ns

tpd max @ 2.5V (ns)

9 ns

tpd max @ 3.3V (ns)

7 ns

tpd max @ 5.0V (ns)

- ns

Input/ Output Current

24

Description

Octal D-Type Flip-Flop with 3 State Outputs

Output Type

3-State

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products