Diodes Incorporated — Analog and discrete power solutions
Back to 74LVC244A

74LVC244A

Octal Buffer/Line Driver with 3 State Outputs

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The 74LVC244A provides two 4-bit line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

The device is designed for operation with a power supply range of 1.65V to 3.6V.

The inputs are tolerant to 5.5V allowing this device to be used in a mixed voltage environment. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down.

Feature(s)

  • Supply Voltage Range from 1.65V to 3.6V 
  • Sinks or Sources 24ma at VCC = 3V 
  • CMOS Low Power Consumption 
  • IOFF Supports Partial - Power Down Operation 
  • Inputs or Outputs Accept up to 5.5V 
  • Inputs can be Driven by 3.3V or 5V Allowing for Mixed Voltage Applications 
  • Schmitt Trigger Action at All Inputs 
  • Typical VOLP (Quiet Output Ground Bounce) Less than 0.8V with VCC = 3.3V and TA = +25°C 
  • Typical VOHV (Quiet Output Dynamic VOH) Greater than 2.0V with VCC = 3.3V and TA = +25°C 
  • ESD Protection Tested per JESD 22
    • Exceeds 200-V Machine Model (A115) 
    • Exceeds 2000-V Human Body Model (A114) 
    • Exceeds 1000-V Charged Device Model (C101) 
  • Latch-Up Exceeds 250mA per JESD 78, Class I 
  • All devices are:
    • Totally Lead-Free & Fully RoHS compliant 
    • Halogen and Antimony Free. “Green” Device

Application(s)

• General Purpose Logic • Bus Driving • Power Down Signal Isolation • Wide Array of Products Such as: PCs, Notebooks, Netbooks, Ultrabooks Networking Computer Peripherals, Hard Drives, CD/DVD ROM TV, DVD, DVR, Set Top Box

Specifications & Technical Documents

Product Parameters

Number of Gates

8

Family

LVC

VCC Min (V)

1.65 V

VCC Maximum Rating

3.6 V

tpd max @ (1.5V)

- ns

tpd max @ 1.8V (ns)

10.9 ns

tpd max @ 2.5V (ns)

7.9 ns

tpd max @ 3.3V (ns)

5.9 ns

tpd max @ 5.0V (ns)

- ns

Input/ Output Current

24

Description

Octal Buffer/Line Driver with 3 State Outputs

Output Type

3-State

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products