Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to 74LVC1G07Q

74LVC1G07Q

Single Buffer, Open Drain

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The 74LVC1G07Q is an automotive-compliant, single buffer with an open-drain output The device is designed for operation with a power supply range of 1.65V to 5.5V. The inputs are tolerant to 5.5V allowing this device to be used in a mixed voltage environment. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down. The open-drain output can be connected to other open drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32mA at 5V.

Feature(s)

  • Grade 1 Ambient Temperature Operation: -40°C to 125°C
  • Wide Supply Voltage Range from 1.65V to 5.5V
  • 24mA Sink Current at 3.3V
  • CMOS Low Power Consumption
  • IOFF Supports Partial-Power-Down Mode Operation
  • Inputs Accept up to 5.5V Regardless of Vcc Level
  • ESD Protection Tested per AEC-Q100
  • Exceeds 2000V Human Body Model (AEC Q100-002)
  • Exceeds 1000V Charged Device Model (AEC Q100-011)
  • Latch-Up Exceeds 100mA (AEC Q100-004)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The 74LVC1G07Q is suitable for automotive applications requiring specific change control and is AEC-Q100 qualified, has a grade 1 -40°C to 125°C temperature rating, is PPAP capable, and is manufactured in IATF16949:2016 certified facilities.

Application(s)

  • Voltage Level Shifting
  • General Purpose Logic
  • Power Down Signal Isolation
  • Wide Array of Products such as:
    • Automotive applications within Grade 1 Temperature Range
    • Industrial Computing/Controls/Automation
    • High Reliability Networking/Communications
    • Industrial/Agricultural Equipment

Specifications & Technical Documents

Product Parameters

Function

Buffer

Type

Buffers/Inverters/Transceivers

Compliance (Only Automotive Supports PPAP)

Automotive

Channels

1

Family

LVC

VCC Min (V)

1.65

VCC Max (V)

5.5

Input Type

Standard CMOS

Output Type

Open-Drain

Output Current (mA)

32

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products