Quad 2 Input OR Logic Gates
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Number of Gates |
4 |
|---|---|
Family |
HCT |
VCC Min (V) |
4.5 V |
VCC Maximum Rating |
5.5 V |
tpd max @ (1.5V) |
- ns |
tpd max @ 1.8V (ns) |
- ns |
tpd max @ 2.5V (ns) |
- ns |
tpd max @ 3.3V (ns) |
- ns |
tpd max @ 5.0V (ns) |
24 ns |
Input/ Output Current |
4 |
Description |
QUAD 2 Input OR Gate |
Output Type |
Push-Pull |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |