Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to 74AHC1G02Q

74AHC1G02Q

Single 2 Input NOR Gate

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The 74AHC1G02Q is an automotive compliant single, two-input
positive NOR gate with a standard push-pull output. The device is
designed for operation with a power supply range of 2.0V to 5.5V.

Feature(s)

  • Grade 1 Ambient Temperature Operation: -40°C to +125°C
  • Supply Voltage Range from 2.0V to 5.5V
  • ±8mA Output Drive at 4.5V
  • CMOS Low-Power Consumption
  • Schmitt Trigger Action at All Inputs Make the Circuit Tolerant for
  • Slower Input Rise and Fall Time
  • Inputs not Limited by VCC
  • Balanced Propagation Delays
  • Balanced Drive Capability
  • ESD Protection Tested per AEC-Q100
  • Exceeds 2000-V Human Body Model (AEC-Q100-002)
  • Exceeds 1000-V Charged Device Model (AEC-Q100-011)
  • Latch-Up Exceeds 100mA (AEC-Q100-004)
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The 74AHC1G02Q is suitable for automotive applications
    requiring specific change control; this part is AEC-Q100
    qualified, PPAP capable, and manufactured in IATF 16949
    certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • General Purpose Logic
  • Wide Array of Products, such as:
  • Automotive Applications within Grade 1 Temperature Range
  • Industrial Computing/Controls/Automation
  • High Reliability Networking/Communications
  • Industrial/Agricultural Equipment

Specifications & Technical Documents

Product Parameters

Function

NOR

Type

Logic Gates

Compliance (Only Automotive Supports PPAP)

Automotive

Channels

1

Family

AHC

VCC Min (V)

2

VCC Max (V)

5.5

Input Type

Standard CMOS

Output Type

Push-Pull

Output Current (mA)

8

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products