Diodes Incorporated — Analog and discrete power solutions
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT25

Back to 74AHC1G02

74AHC1G02

Single 2 Input NOR Gate

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The 74AHC1G02 is a single 2-input positive NOR gate with a standard push-pull output. The device is designed for operation with a power supply range of 2.0V to 5.5V. The gate performs the positive Boolean function: Y = A +⊕B or Y = A
  • B
  • Feature(s)

  • Supply Voltage Range from 2.0V to 5.5V
  • ± 8 mA Output Drive at 5.0 V
  • CMOS low power consumption
  • Schmitt Trigger Action at All Inputs Make the Circuit Tolerant for Slower Input Rise and Fall Time.
  • ESD Protection per JESD 22 - Exceeds 200-V Machine Model (A115-A) - Exceeds 2000-V Human Body Model (A114-A) - Exceeds 1000-V Charged Device Model (C101C)
  • Latch-Up Exceeds 100mA per JESD 78, Class II
  • SOT25 and SOT353: Assemb°C with “Green” Molding Compound (no Br, Sb)
  • Lead Free Finish / RoHS Compliant
  • Application(s)

  • General Purpose Logic
  • Wide array of products such as: - PCs, networking, notebooks, netbooks, PDAs - Computer peripherals, hard drives, CD/DVD ROM - TV, DVD, DVR, set top box - Personal Navigation / GPS - MP3 players ,Cameras, Video Recorders
  • Specifications & Technical Documents

    Product Parameters

    Function

    NOR

    Type

    Logic Gates

    Compliance (Only Automotive Supports PPAP)

    Standard

    Channels

    1

    Family

    AHC

    VCC Min (V)

    2

    VCC Max (V)

    5.5

    Input Type

    Standard CMOS

    Output Type

    Push-Pull

    Output Current (mA)

    8

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availability

    Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products