Diodes Incorporated — Analog and discrete power solutions
SMC

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMC

SMC

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMC

SMC

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMC

Back to 5.0SMCJ10CAQ

5.0SMCJ10CAQ

5000W Surface-Mount Transient Voltage Suppressor

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This device is suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against electrostatic discharges according to ISO10605.  

Feature(s)

  • 5000W Peak Pulse Power Dissipation
  • 10V to 18V Standoff Voltages
  • ONO Passivated Die Construction
  • Excellent Clamping Capability
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Notes 3)
  • The 5.0SMCJ10(C)AQ–5.0SMCJ18(C)AQ are suitable for automotive applications requiring specific change control; these parts are AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

Compliance with the following standards:

  • ISO10605, C = 150pF, R = 330Ω:

30kV (Air Discharge)

30kV (Contact Discharge)

  • ISO7637-2:

Pulse 1: VS = -150V

Pulse 2a: VS = +112V

Pulse 3a: VS = -220V

Pulse 3b: VS = +150V

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

AEC Qualified

Yes

Configuration

Bidirectional

Max Peak Pulse Current IPP@10X 1000μs Max(A)

294

Breakdown VoltageVBR Min(V)

11.1 V

Reverse Standoff Voltage VRWM(V)

10 V

VESD IEC61000-4-2 Contact Discharge(kV)

30 kV

Channel Input CapacitanceCT Typ (pF)

N/A pF

Maximum Clamping Voltage @ Max Peak Pulse Current VC (V)

17 V

Typ Reverse Leakage Current IR @ VRWM Max(µA)

20 µA

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.