Diodes Incorporated
Back to Analog Switches

PS509

Precision 8-Channels, Differential 4-Channels, 36V Analog Multiplexers

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PS508 and PS509 are modern, complementary metal-oxide semiconductor (CMOS), analog multiplexers (muxes). The PS508 offers 8:1 single-ended channels, whereas the PS509 offers differential 4:1 or dual 4:1 single-ended channels. The PS508 and PS509 work equally well with either dual supplies (±5V to ±18V) or a single supply (10 V to 36 V). They also perform well with symmetric supplies (such as VDD = 12V, VSS = –12V), and unsymmetric supplies (such as VDD = 12V, VSS = –5V). All digital inputs have TTL-logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The PS508 and PS509 have very low on and off leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 135 μA allows for use in portable applications.

Feature(s)

  • Low On-Capacitance
    - PS508: 30pF
    - PS509: 20pF
  • Low Input Leakage: 30pA
  • Low Charge Injection: 0.9pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5V to ±18V, 10V to 36V
  • Low On-Resistance: 125Ω
  • Transition Time: 171ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2V to VDD
  • Low Supply Current: 135μA
  • ESD Protection HBM: 2000V
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    -16-pin TSSOP (L)
    -16-pin QSOP (Q)
    -16-pin SOIC (W)

Application(s)

  • Factory Automation and Industrial Process Controls
  • Programmable Logic Controllers (PLC)
  • Analog Input Modules
  • ATE Test Equipment
  • Digital Multimeters
  • Battery Monitoring Systems

Product Specifications

Product Parameters

Compliance(Only Automotive supports PPAP) Standard
Configuration Mux, 4:1: 1-Differential Channel
Differential Channels 4
HotInsertion No
Lanes N/A
RailToRail Yes
Signal Type Differential
Single Ended Channels 0
Type 4:01
Voltage ±5 V to ±18 V, 10 V to 36 V

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC