Diodes Incorporated — Analog and discrete power solutions
Back to PI7C9X3G1632GP

PI7C9X3G1632GP

PCIe3.0 16-Port/ 32-Lane Packet Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI7C9X3G1632GP is a PCIe GEN3 packet switch that supports 32 lanes of GEN3 SERDES in flexible 2-port to 16-port configurations. The architecture of the PCIe packet switch allows the flexible port configuration by allocating variable lane width for each port. A basic cell of the switch architecture is called a tile, which consists of 8 ports and 16 lanes. The PI7C9X3G1632GP is built with 2 tiles connected by internal signal paths. Each tile can be configured to have different port types such as upstream port and downstream ports to support various port configurations for fan-out application in single switch or dual-switch partition modes. Besides fan-out, there are some designated ports can be programmed as Cross-Domain End-Point (CDEP) ports to allow multiple hosts connected to the switch for fail-over or multiple-host computation and communication applications. Inside the packet switch, multiple DMA channels are embedded to facilitate data communication more efficiently among hosts.

In addition, the PI7C9X3G1632GP offers some extra benefits such as “maintaining high signal integrity in stress channel”, “advanced power management mechanism”, “enhanced reliability, availability and serviceability (RAS)” and “Surprised Hot Plug with LED Enclosure Management”.

Specifications & Technical Documents

Product Parameters

Ports

16

Lanes

32

Power

5.6 w

Latency

150 ns

Ambient or Junction Temperature (°C)

-40 to 85

Compliance (Only Automotive Supports PPAP)

Standard

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2740 2025-06-16 2025-12-16 Product End of Life (EOL)