Diodes Incorporated — Analog and discrete power solutions
AQFN 136 ZXA136

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. aQFN (ZXA136) MSL3 PPF

AQFN 136 ZXA136

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. aQFN (ZXA136) MSL3 PPF

AQFN 136 ZXA136

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. aQFN (ZXA136) MSL3 PPF

Back to PI7C9X2G404EVQ

PI7C9X2G404EVQ

PCIe 2.0 4-Port/4-Lane Auto Packet Switch

Description

The PI7C9X2G304EVQ/PI7C9X2G404EVQ is an Automotive Compliant PCI Express® 2.0 3-port/4-lane / 4-port/4-lane PCI Express Switch specifically designed to meet automotive grade specification, qualified by AEC-Q100 Grade 2 to enhance reliability specification and support wider range temperature up to 105oC, and support advanced power management to reduce power dissipation and lead (Pb)-free requirements. The PI7C9X2G304EVQ is a high-performance, cost-effective solution that can be implemented in systems such as automotive safety and security, traffic mapping, infotainment and telematics platforms.

Feature(s)

  • AEC-Q100 Grade 2: Improve Reliability for Automotive and other applications
  • Integrated Clock Buffer: Ease of design and lower BOM cost
  • Low Power/Low Latency: Ease thermal solution and high performance
  • Compliant to PCISIG PCIe rev 2.1: Ensure good interoperability

Application(s)

  • Telematics
  • Infotainment
  • In-vehicle Wireless AP/Router
  • V2V, V2G, V2X System
  • ADAS

Specifications & Technical Documents

Product Parameters

Ports

4

Lanes

4

Power

0.3 w

Latency

150 ns

Ambient or Junction Temperature (°C)

-40 to 105

Compliance (Only Automotive Supports PPAP)

Automotive

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.